Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.860 |
| A dimension MM | 47.240 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.251 |
| Construction Style | Reusable |
| End size 1 | -4 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 2 IN | 0.563 |
| Hex size 2 MM | 14.288 |
| Hose cut off factor IN | 1.190 |
| Hose cut off factor MM | 30.240 |
| Inside diameter IN | 0.172 |
| Inside diameter MM | 4.370 |
| Product height in | 0.710 |
| Product height mm | 18.034 |
| Product length in | 1.860 |
| Product length mm | 47.244 |
| Product material | Carbon steel |
| Product width in | 0.620 |
| Product width mm | 15.748 |
| Reusable socket hex MM | 15.875 |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146054821 |
![Hose Fittings 4412-XX-XXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213855%2FID432878303014-0101_preview.jpg&w=1920&q=75)