Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.960 |
| A dimension MM | 49.780 |
| Angle shape | Straight |
| Backup hex size IN | 0.563 |
| Backup hex size MM | 14.288 |
| Brand | Danfoss |
| Catalog Item | 4412-4-5S |
| Compatible hose ID IN | 0.310 |
| Construction Style | Reusable |
| End connection hex size IN | 0.563 |
| End size 1 | -4 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.210 |
| Hose cut off factor MM | 30.780 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 0.690 |
| Product height mm | 17.526 |
| Product length in | 1.960 |
| Product length mm | 49.784 |
| Product material | Carbon steel |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Reusable socket hex MM | 17.462 |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146055309 |
![Hose Fittings 4412-XX-XXS [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213857%2FID432878321020-0101_preview.jpg&w=1920&q=75)