Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.150 |
| A dimension MM | 54.610 |
| Angle shape | Straight |
| Backup hex size IN | 0.563 |
| Backup hex size MM | 14.288 |
| Brand | Danfoss |
| Catalog Item | 4412-4-6S |
| Compatible hose ID IN | 0.380 |
| Construction Style | Reusable |
| End connection hex size IN | 0.563 |
| End size 1 | -4 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.240 |
| Hose cut off factor MM | 31.610 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.096 |
| Product height in | 0.810 |
| Product height mm | 20.574 |
| Product length in | 2.130 |
| Product length mm | 54.102 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Reusable socket hex MM | 20.637 |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146055316 |
![Hose Fittings 4412-XX-XXS [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213857%2FID432878321020-0101_preview.jpg&w=1920&q=75)