Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4721-12-12S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Reusable |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.100 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 3.600 |
| Product length mm | 91.440 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |