Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.530 |
| A dimension MM | 89.660 |
| Angle shape | Straight |
| Backup hex size IN | 0.938 |
| Backup hex size MM | 23.813 |
| Brand | Danfoss |
| Catalog Item | 4744-12S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 1509 |
| Construction Style | Reusable |
| End connection hex size IN | 0.938 |
| End size 1 | -12 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.010 |
| Hose cut off factor MM | 51.060 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.490 |
| Product height in | 1.660 |
| Product height mm | 42.164 |
| Product length in | 3.530 |
| Product length mm | 89.662 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Reusable socket hex MM | 38.100 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056122 |
![Hose Fittings 4744-S [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213862%2FID432878330023-0101_preview.jpg&w=1920&q=75)