Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.250 |
| A dimension MM | 133.400 |
| Angle shape | Straight |
| Backup hex size IN | 1.614 |
| Backup hex size MM | 41.000 |
| Brand | Danfoss |
| Catalog Item | 4744-20S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | 1509 |
| Construction Style | Reusable |
| End connection hex size IN | 1.614 |
| End size 1 | -20 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.930 |
| Hose cut off factor MM | 99.900 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.670 |
| Product height in | 2.590 |
| Product height mm | 65.786 |
| Product length in | 5.250 |
| Product length mm | 133.350 |
| Product material | Carbon steel |
| Product width in | 2.250 |
| Product width mm | 57.150 |
| Reusable socket hex MM | 57.150 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056153 |
![Hose Fittings 4744-S [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213862%2FID432878330023-0101_preview.jpg&w=1920&q=75)