Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.250 |
| A dimension MM | 133.350 |
| Angle shape | Straight |
| Backup hex size IN | 1.625 |
| Backup hex size MM | 41.275 |
| Brand | Danfoss |
| Catalog Item | 4744-24-20S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Reusable |
| End connection hex size IN | 1.625 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -24 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.930 |
| Hose cut off factor MM | 99.830 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.670 |
| Product height in | 1.620 |
| Product height mm | 41.148 |
| Product length in | 5.250 |
| Product length mm | 133.350 |
| Product material | Carbon steel |
| Product width in | 1.620 |
| Product width mm | 41.148 |
| Series | 1 Wire Braid Reusable |
| Thread size 1 | 1 9/16-18 |