Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.360 |
| A dimension MM | 85.340 |
| Angle shape | Straight |
| Backup hex size IN | 1.125 |
| Backup hex size MM | 28.575 |
| Brand | Danfoss |
| Catalog Item | 4775-20-16S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 150325802651 FC234FC300FC321FC350FC355FC802 |
| Construction Style | Reusable |
| End connection hex size IN | 1.125 |
| End size 1 | -20 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.200 |
| Hose cut off factor MM | 55.840 |
| Hose size | -16 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 20.830 |
| Product height in | 1.920 |
| Product height mm | 48.768 |
| Product length in | 3.360 |
| Product length mm | 85.344 |
| Product material | Carbon steel |
| Product width in | 1.660 |
| Product width mm | 42.164 |
| Reusable socket hex MM | 36.512 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056337 |
