Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.160 |
| A dimension MM | 105.664 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 35.000 |
| Brand | Danfoss |
| Catalog Item | 4777-32-20S |
| Compatible hose ID IN | 1.250 |
| Compatible hoses | 150325802651 FC234FC300FC321FC350FC355FC802 |
| Construction Style | Reusable |
| Drop dimension IN | 1 |
| Drop dimension MM | 30 |
| End connection hex size IN | 1.375 |
| End size 1 | -32 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.800 |
| Hose cut off factor MM | 71.120 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.670 |
| Product height in | 1.188 |
| Product height mm | 30.175 |
| Product length in | 4.120 |
| Product length mm | 104.648 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Reusable socket hex MM | 44.000 |