Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.180 |
| A dimension MM | 131.572 |
| Angle shape | 45 Degree |
| Backup hex size IN | 2.244 |
| Backup hex size MM | 57.000 |
| Brand | Danfoss |
| Catalog Item | 4777-32S |
| Compatible hose ID IN | 2.000 |
| Construction Style | Reusable |
| Drop dimension IN | 1.250 |
| Drop dimension MM | 31.8 |
| End connection hex size IN | 2.244 |
| End size 1 | -32 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.330 |
| Hose cut off factor MM | 84.582 |
| Inside diameter IN | 1.750 |
| Inside diameter MM | 44.450 |
| Product height in | 1.312 |
| Product height mm | 33.324 |
| Product length in | 5.180 |
| Product length mm | 131.572 |
| Product material | Carbon steel |
| Product width in | 2.688 |
| Product width mm | 68.275 |
| Reusable socket hex MM | 63.000 |
