Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.220 |
| A dimension MM | 132.580 |
| Angle shape | 45 Degree |
| Backup hex size IN | 2.440 |
| Backup hex size MM | 62.000 |
| Brand | Danfoss |
| Catalog Item | 4777-40-32S |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 35.00 |
| End connection hex size IN | 2.440 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -32 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.380 |
| Hose cut off factor MM | 85.852 |
| Hose size | -32 |
| Inside diameter IN | 1.750 |
| Inside diameter MM | 44.450 |
| Product height in | 1.357 |
| Product height mm | 34.468 |
| Product length in | 5.220 |
| Product length mm | 132.588 |
| Product material | Carbon steel |
| Product width in | 3.310 |
| Product width mm | 84.074 |
| Series | Reusable |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056436 |
