Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.550 |
| A dimension MM | 90.200 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.102 |
| Backup hex size MM | 28.000 |
| Brand | Danfoss |
| Catalog Item | 4779-20-16S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 60.0 |
| End connection hex size IN | 1.102 |
| End size 1 | -20 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.280 |
| Hose cut off factor MM | 57.900 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.300 |
| Product height in | 3.080 |
| Product height mm | 78.232 |
| Product length in | 4.550 |
| Product length mm | 115.570 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Reusable socket hex MM | 36.000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056474 |
