Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.420 |
| A dimension MM | 112.300 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.732 |
| Backup hex size MM | 44.000 |
| Brand | Danfoss |
| Catalog Item | 4779-24S |
| Compatible hose ID IN | 1.500 |
| Construction Style | Reusable |
| Drop dimension IN | 2.750 |
| Drop dimension MM | 69.8 |
| End connection hex size IN | 1.732 |
| End size 1 | -24 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.970 |
| Hose cut off factor MM | 75.400 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.000 |
| Product height in | 3.700 |
| Product height mm | 93.980 |
| Product length in | 5.610 |
| Product length mm | 142.494 |
| Product material | Carbon steel |
| Product width in | 2.380 |
| Product width mm | 60.452 |
| Reusable socket hex MM | 49.000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056528 |
