Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.420 |
| A dimension MM | 122.300 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.750 |
| Backup hex size MM | 44.450 |
| Brand | Danfoss |
| Catalog Item | 4779-32-24S |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | 1503 |
| Compatible tube OD IN | 2.81 |
| Compatible tube OD MM | 71.374 |
| Construction Style | Reusable |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 70.00 |
| End connection hex size IN | 1.940 |
| End connection hex size MM | 49.276 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -32 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.970 |
| Hose cut off factor MM | 75.438 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.004 |
| Product height in | 2.750 |
| Product height mm | 69.850 |
| Product length in | 4.420 |
| Product length mm | 112.268 |
| Product material | Carbon steel |
| Product width in | 2.810 |
| Product width mm | 71.374 |
| Series | 100R5 Reusable |
| Tube OD 1 IN | 2.810 |
| Tube OD 1 MM | 71.374 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056542 |
