Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.110 |
| A dimension MM | 104.390 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.938 |
| Backup hex size MM | 23.813 |
| Brand | Danfoss |
| Catalog Item | 4790-16-12S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| Drop dimension IN | 2.120 |
| Drop dimension MM | 53.50 |
| End connection hex size IN | 0.938 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -16 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.240 |
| Hose cut off factor MM | 56.896 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.490 |
| Product height in | 2.120 |
| Product height mm | 53.848 |
| Product length in | 4.110 |
| Product length mm | 104.394 |
| Product material | Carbon steel |
| Product width in | 1.750 |
| Product width mm | 44.450 |
| Series | 100R2 Reusable |
| Thread sealant | No |