Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.180 |
| A dimension MM | 106.170 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.750 |
| Backup hex size MM | 44.500 |
| Brand | Danfoss |
| Catalog Item | 4790-20-16S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 1509 |
| Construction Style | Reusable |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 60.0 |
| End connection hex size IN | 1.750 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -20 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.790 |
| Hose cut off factor MM | 70.866 |
| Hose size | -16 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 20.828 |
| Product height in | 2.380 |
| Product height mm | 60.452 |
| Product length in | 4.840 |
| Product length mm | 122.936 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Series | 100R2 Reusable |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056580 |
