Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.660 |
A dimension MM | 67.564 |
Angle shape | Straight |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.050 |
Compatible hoses | 1503 |
Compliances | SAE 100R5 |
Construction Style | Reusable |
End size 1 | -12 |
End type 1 | Male 37 degree |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.380 |
Hex size 1 MM | 35.052 |
Hex size 2 IN | 1.377 |
Hex size 2 MM | 35.000 |
Hose cut off factor IN | 1.090 |
Hose cut off factor MM | 27.686 |
Hose size | -12 |
Inside diameter IN | 0.550 |
Inside diameter MM | 13.970 |
Product height in | 1.380 |
Product height mm | 35.052 |
Product length in | 2.660 |
Product length mm | 67.564 |
Product material | Carbon steel |
Product width in | 1.380 |
Product width mm | 35.052 mm |
Reusable socket hex MM | 31.750 |
Thread sealant | No |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146154460 |