Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.170 |
| A dimension MM | 55.110 |
| Angle shape | Straight |
| Backup hex size IN | 0.688 |
| Backup hex size MM | 17.000 |
| Brand | Danfoss |
| Catalog Item | 500-01481 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.688 |
| End size 1 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.800 |
| Hose cut off factor MM | 20.320 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.900 |
| Product height in | 0.660 |
| Product height mm | 16.764 |
| Product length in | 2.170 |
| Product length mm | 55.118 |
| Product material | Carbon steel |
| Product width in | 0.660 |
| Product width mm | 16.764 |
| Series | E Series |