Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.650 |
| A dimension MM | 41.900 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 503-1210-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End size 1 | -8 |
| Finish plating | Zinc nickel |
| Hose size | -8 |
| Inside diameter IN | 0.700 |
| Inside diameter MM | 17.900 |
| Product height in | 0.930 |
| Product height mm | 23.622 |
| Product length in | 1.650 |
| Product length mm | 41.910 |
| Product material | Carbon steel |
| Product width in | 0.930 |
| Product width mm | 23.622 |
| Series | 100R5 Reusable |