Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.370 |
| A dimension MM | 110.998 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 87315-24-24Y1 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -24 |
| End type 1 | Split flange code 61 |
| Finish plating | None |
| Hose cut off factor IN | 2.775 |
| Hose cut off factor MM | 70.485 |
| Hose size | -24 |
| Inside diameter IN | 1.023 |
| Inside diameter MM | 25.984 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Working pressure max bar | 206 |
| Working pressure max psi | 2950 |