Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.874 |
| A dimension MM | 174.600 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87395-32-32LTZ |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Drop dimension IN | 4 |
| Drop dimension MM | 108 |
| End size 1 | -32 |
| End size 2 | -32 |
| End type 1 | Split flange code 61 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.842 |
| Hose cut off factor MM | 123.000 |
| Hose size | -32 |
| Inside diameter IN | 1.614 |
| Inside diameter MM | 41.000 |
| Product height in | 5.453 |
| Product height mm | 138.501 |
| Product length in | 8.280 |
| Product length mm | 210.299 |
| Product material | Carbon steel |
| Product width in | 2.811 |
| Product width mm | 71.399 |
