Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.130 |
| A dimension MM | 28.702 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | CNA368-06S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | CR170 |
| Construction Style | Crimp |
| End size 1 | -6 |
| Finish plating | Dura-Kote |
| Hose size | -6 |
| Inside diameter IN | 0.735 |
| Inside diameter MM | 18.669 |
| Product height in | 1.030 |
| Product height mm | 26.162 |
| Product length in | 1.130 |
| Product length mm | 28.702 |
| Product material | Carbon steel |
| Product width in | 1.030 |
| Product width mm | 26.162 |
| Series | A/C Crimp |
| Thread sealant | No |
