Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.616 |
| A dimension MM | 91.900 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | EC3491-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End Type 1 | Flange Special |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.146 |
| Hose cut off factor MM | 54.300 |
| Hose size | -10 |
| Inside diameter IN | 0.410 |
| Inside diameter MM | 10.300 |
| Product height in | 2.327 |
| Product height mm | 59.106 |
| Product length in | 3.618 |
| Product length mm | 91.897 |
| Product material | Carbon steel |
| Product width in | 2.327 |
| Product width mm | 59.106 |
| Series | 100R5 Crimp |