Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.300 |
| A dimension MM | 83.320 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 63-473A-12 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| End connection torque | 127-133 lb-ft(173-182 Nm) |
| End size 1 | -20 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 2.250 |
| Hex size 1 MM | 57.000 |
| Hex size 2 IN | 1.680 |
| Hex size 2 MM | 43.000 |
| Hose cut off factor IN | 1.910 |
| Hose cut off factor MM | 48.514 |
| Hose size | -20 |
| Inside diameter IN | 1.000 |
| Inside diameter MM | 25.400 |
| Product material | Carbon steel |
| Series | EJ Series |
| Thread sealant | No |
| Thread size 1 | 1 5/8-12 UN |
