Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.500 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.230 |
| Drop dimension MM | 31.20 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 25.400 |
| End connection torque | 57-62 lb-ft(77-85 Nm) |
| End size 1 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.000 |
| Hex size 1 MM | 25.400 |
| Hex size 2 IN | 0.870 |
| Hex size 2 MM | 22.225 |
| Hose cut off factor IN | 2.410 |
| Hose cut off factor MM | 61.200 |
| Hose size | -10 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 10.000 |
| Product material | Carbon steel |
| Thread size 1 | 7/8-14 UNF |