Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.595 |
| A dimension MM | 116.700 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 2.587 |
| End connection hex size IN | 0.810 |
| End connection hex size MM | 20.637 |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.810 |
| Hex size 1 MM | 20.637 |
| Hose cut off factor IN | 4.040 |
| Hose cut off factor MM | 102.700 |
| Hose size | -6 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.900 |
| Product material | Carbon steel |
| Thread size 1 | 11/16-16 UN |