Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.050 |
| A dimension MM | 77.500 |
| Angle shape | Straight |
| Backup hex size IN | 1.688 |
| Backup hex size MM | 42.862 |
| Catalog Item | EJ7236-2020S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible hoses | 15311531A |
| Construction Style | Crimp |
| End connection hex size IN | 1.688 |
| End connection hex size MM | 42.863 |
| End size 1 | -20 |
| End size 2 | -20 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.680 |
| Hose cut off factor MM | 42.672 |
| Hose size | -20 |
| Inside diameter IN | 1.000 |
| Inside diameter MM | 25.400 |
| Product height in | 1.840 |
| Product height mm | 46.736 |
| Product length in | 3.100 |
| Product length mm | 78.740 |
| Product material | Carbon steel |
| Product width in | 1.840 |
| Product width mm | 46.736 |
| Thread size 1 | 1 1/2-11 1/2 NPT |