Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.460 |
| A dimension MM | 62.480 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC1552-0606-259 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.115 |
| Hose cut off factor MM | 28.320 |
| Hose size | -6 |
| Inside diameter IN | 0.221 |
| Inside diameter MM | 5.620 |
| Product height in | 0.813 |
| Product height mm | 20.638 |
| Product length in | 2.460 |
| Product length mm | 62.484 |
| Product material | 316 Stainless steel |
| Product width in | 0.813 |
| Product width mm | 20.637 |