Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.029 |
| A dimension MM | 76.940 |
| Angle shape | Straight |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 34.925 |
| Catalog Item | FC1552-1216S |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 22.200 |
| Construction Style | Reusable |
| End connection hex size IN | 1.375 |
| End size 1 | -12 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.509 |
| Hose cut off factor MM | 38.340 |
| Hose size | -16 |
| Inside diameter IN | 0.747 |
| Inside diameter MM | 18.950 |
| Product height in | 1.375 |
| Product height mm | 34.925 |
| Product length in | 3.029 |
| Product length mm | 76.940 |
| Product material | Carbon steel |
| Product width in | 1.375 |
| Product width mm | 34.925 |