Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.750 |
| A dimension MM | 44.450 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FC2961-16S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 4 |
| Drop dimension MM | 100 |
| End size 1 | -16 |
| Finish plating | Protective oil |
| Hose size | -16 |
| Inside diameter IN | 0.730 |
| Inside diameter MM | 18.542 |
| Product material | Carbon steel |
| Series | FC Series |
| Thread sealant | No |