Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.270 |
| A dimension MM | 32.258 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC3211-0606S |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | FC107 |
| Construction Style | Reusable |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.442 |
| Hose cut off factor MM | 11.227 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.588 |
| Product height in | 0.493 |
| Product height mm | 12.522 |
| Product length in | 1.270 |
| Product length mm | 32.258 |
| Product material | Carbon steel |
| Product width in | 0.493 |
| Product width mm | 12.522 |
