Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.864 |
| A dimension MM | 47.340 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC3211-1616S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End size 1 | -16 |
| End Type 1 | Female 37/45 universal swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.539 |
| Hose cut off factor MM | 13.690 |
| Hose size | -16 |
| Inside diameter IN | 0.783 |
| Inside diameter MM | 19.880 |
| Product height in | 1.217 |
| Product height mm | 30.912 |
| Product length in | 1.864 |
| Product length mm | 47.346 |
| Product material | Carbon steel |
| Product width in | 1.217 |
| Product width mm | 30.912 |