Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.122 |
| A dimension MM | 53.890 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.225 |
| Brand | Danfoss |
| Catalog Item | FC3212-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 0.870 |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.039 |
| Hose cut off factor MM | 26.398 |
| Hose size | -8 |
| Inside diameter IN | 0.345 |
| Inside diameter MM | 8.760 |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 2.122 |
| Product length mm | 53.899 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Thread size 1 | 1/2-14 NPTF |