Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.504 |
| A dimension MM | 38.200 |
| Angle shape | Straight |
| Catalog Item | FC3213-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| End size 1 | -10 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.275 |
| Hose cut off factor MM | 7.001 |
| Hose size | -10 |
| Inside diameter IN | 0.434 |
| Inside diameter MM | 11.023 |
| Product height in | 0.678 |
| Product height mm | 17.221 |
| Product length in | 1.504 |
| Product length mm | 38.202 |
| Product material | Carbon steel |
| Product width in | 0.678 |
| Product width mm | 17.221 |