Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.640 |
| A dimension MM | 41.656 |
| Angle shape | Straight |
| Catalog Item | FC3213-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.225 |
| End size 1 | -12 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose size | -12 |
| Inside diameter IN | 0.505 |
| Inside diameter MM | 12.827 |
| Product height in | 0.969 |
| Product height mm | 24.613 |
| Product length in | 1.640 |
| Product length mm | 41.656 |
| Product material | Carbon steel |
| Product width in | 0.969 |
| Product width mm | 24.613 |