Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.970 |
| A dimension MM | 24.638 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC3214-04S |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Reusable |
| End size 1 | -4 |
| Finish plating | None |
| Hose size | -4 |
| Product height in | 0.670 |
| Product height mm | 17.018 |
| Product length in | 0.970 |
| Product length mm | 24.638 |
| Product material | Carbon steel |
| Product width in | 0.670 |
| Product width mm | 17.018 |
| Reusable socket hex IN | 0.620 |
| Reusable socket hex MM | 15.870 |
| Series | FC Series |
| Thread sealant | No |
| Thread size 1 | 5/16-24 UNF |
