Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.930 |
A dimension MM | 23.600 |
Angle shape | Straight |
Construction Style | Reusable |
End size 1 | -6 |
Finish plating | Zinc plating |
Inside diameter IN | 0.640 |
Inside diameter MM | 16.260 |
Product height in | 0.860 |
Product height mm | 21.844 |
Product length in | 0.930 |
Product length mm | 23.622 |
Product material | Carbon steel |
Product width in | 0.810 |
Product width mm | 20.574 mm |
Reusable socket hex MM | 19.000 |
Thread sealant | No |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146144249 |