Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.320 |
| A dimension MM | 33.528 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC3214-16S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End size 1 | -16 |
| Finish plating | None |
| Hose size | -16 |
| Product height in | 1.520 |
| Product height mm | 38.608 |
| Product length in | 1.320 |
| Product length mm | 33.528 |
| Product material | Carbon steel |
| Product width in | 1.520 |
| Product width mm | 38.608 |
| Reusable socket hex IN | 1.375 |
| Reusable socket hex MM | 34.925 |
| Series | FC Series |
| Thread sealant | No |
| Thread size 1 | 1 1/16-18 |