Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.237 |
| A dimension MM | 31.419 |
| Angle shape | Straight |
| Catalog Item | FC3295-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End size 1 | -6 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.409 |
| Hose cut off factor MM | 10.389 |
| Hose size | -6 |
| Inside diameter IN | 0.229 |
| Inside diameter MM | 5.810 |
| Product height in | 0.553 |
| Product height mm | 14.046 |
| Product length in | 1.237 |
| Product length mm | 31.420 |
| Product material | Carbon steel |
| Product width in | 0.553 |
| Product width mm | 14.046 |
| Thread sealant | No |