Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.730 |
| A dimension MM | 43.940 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.500 |
| Backup hex size MM | 12.700 |
| Brand | Danfoss |
| Catalog Item | FC6665-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Drop dimension IN | 1.060 |
| Drop dimension MM | 26.92 |
| End connection hex size IN | 0.500 |
| End size 1 | -6 |
| End Type 1 | Braze Type |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.812 |
| Hose cut off factor MM | 20.625 |
| Hose size | -6 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.090 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 1.730 |
| Product length mm | 43.942 |
| Product material | Carbon steel |
| Product width in | 1.805 |
| Product width mm | 45.847 |
| Thread sealant | No |