Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.590 |
| A dimension MM | 40.386 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.370 |
| Backup hex size MM | 9.525 |
| Catalog Item | FC8236-0404S |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Reusable |
| Drop dimension IN | 0.680 |
| Drop dimension MM | 17.27 |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.288 |
| End connection torque | 8-10 lb-ft(11-13 Nm) |
| End size 1 | -4 |
| End Type 1 | Female 37/45 universal swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.625 |
| Hose cut off factor MM | 15.875 |
| Hose size | -4 |
| Inside diameter IN | 0.130 |
| Inside diameter MM | 3.302 |
| Product height in | 1.102 |
| Product height mm | 27.991 |
| Product length in | 1.590 |
| Product length mm | 40.386 |
| Product material | Carbon steel |
| Product width in | 0.656 |
| Product width mm | 16.667 |
| Thread size 1 | 5/16-24 UNF |