Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.680 |
| A dimension MM | 42.672 |
| Angle shape | Straight |
| Backup hex size IN | 0.748 |
| Backup hex size MM | 19.000 |
| Brand | Danfoss |
| Catalog Item | FC9211-0606S |
| Compatible hose ID IN | 0.380 |
| Construction Style | Crimp |
| End connection hex size IN | 0.669 |
| End connection hex size MM | 17.000 |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.980 |
| Hose cut off factor MM | 24.892 |
| Inside diameter IN | 0.2400 |
| Inside diameter MM | 6.0960 |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 1.680 |
| Product length mm | 42.672 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread size 1 | 9/16-18 UNF |
