Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.200 |
| A dimension MM | 55.880 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.225 |
| Brand | Danfoss |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.870 |
| End size 1 | -8 |
| End type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 1.370 |
| Hose cut off factor MM | 34.798 |
| Hose size | -10 |
| Inside diameter IN | 0.430 |
| Inside diameter MM | 10.922 |
| Reusable socket hex IN | 1.000 |
| Reusable socket hex MM | 25.400 |
| Series | FC Series |
| Thread sealant | No |
| Thread size 1 | 1/2-14 NPTF |