Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.940 |
| A dimension MM | 49.300 |
| Angle shape | Straight |
| Compatible hose ID IN | 0.500 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End type 1 | Female 37/45 universal swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hose cut off factor IN | 1.180 |
| Hose cut off factor MM | 30.000 |
| Inside diameter IN | 0.340 |
| Inside diameter MM | 8.600 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 1.940 |
| Product length mm | 49.300 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Reusable socket hex MM | 22.000 |
| Thread size 1 | 3/4-16 UNF |
