Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.120 |
| A dimension MM | 53.800 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.620 |
| Construction Style | Reusable |
| End size 1 | -10 |
| End Type 1 | Female 37/45 universal swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.984 |
| Hex size 1 MM | 25.000 |
| Hose cut off factor IN | 1.300 |
| Hose cut off factor MM | 33.000 |
| Inside diameter IN | 0.430 |
| Inside diameter MM | 10.900 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.120 |
| Product length mm | 53.800 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Reusable socket hex MM | 1.000 |
| Thread size 1 | 7/8-14 UNF |
