Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.610 |
| A dimension MM | 40.894 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.393 |
| Backup hex size MM | 10.000 |
| Catalog Item | FC9236-0404S |
| Compatible hose ID IN | 0.250 |
| Construction Style | Reusable |
| Drop dimension IN | 0.680 |
| Drop dimension MM | 17.3 |
| End connection hex size IN | 0.551 |
| End connection hex size MM | 14.000 |
| End size 1 | -4 |
| End Type 1 | Female 37/45 universal swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.870 |
| Hose cut off factor MM | 22.098 |
| Inside diameter IN | 0.1300 |
| Inside diameter MM | 3.3020 |
| Product height in | 0.680 |
| Product height mm | 17.272 |
| Product length in | 1.610 |
| Product length mm | 40.894 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Reusable socket hex MM | 16.000 |
| Thread size 1 | 7/16-20 UNF |
