Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.230 |
| A dimension MM | 56.642 |
| Angle shape | 90 Degree |
| Catalog Item | FC9393-0404S |
| Compatible hose ID IN | 0.250 |
| Construction Style | Reusable |
| Drop dimension IN | 1.690 |
| Drop dimension MM | 42.93 |
| End connection hex size IN | 0.433 |
| End connection hex size MM | 11.000 |
| End size 1 | -4 |
| End type 1 | Male inverted flare |
| Hose cut off factor IN | 1.490 |
| Hose cut off factor MM | 37.846 |
| Inside diameter IN | 0.130 |
| Inside diameter MM | 3.302 |
| Product height in | 1.690 |
| Product height mm | 42.926 |
| Product length in | 2.230 |
| Product length mm | 56.642 |
| Product width in | 1.490 |
| Product width mm | 37.846 |
| Reusable socket hex MM | 16.000 |