Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.260 |
| A dimension MM | 57.404 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.472 |
| Backup hex size MM | 12.000 |
| Brand | Danfoss |
| Catalog Item | FC9393-0606S |
| Compatible hose ID IN | 0.380 |
| Construction Style | Reusable |
| Drop dimension IN | 1.730 |
| Drop dimension MM | 43.94 |
| End connection hex size IN | 0.629 |
| End connection hex size MM | 16.000 |
| End size 1 | -6 |
| End type 1 | Male inverted flare |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.570 |
| Hose cut off factor MM | 39.878 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.096 |
| Product height in | 1.730 |
| Product height mm | 43.942 |
| Product length in | 2.260 |
| Product length mm | 54.404 |
| Product material | Carbon steel |
| Product width in | 1.570 |
| Product width mm | 39.878 |
| Reusable socket hex MM | 19.000 |
| Thread size 1 | 5/8-18 UNF |