Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.630 |
| A dimension MM | 66.802 |
| Angle shape | 45 Degree |
| Catalog Item | FC9402-0404S |
| Compatible hose ID IN | 0.250 |
| Construction Style | Reusable |
| Drop dimension IN | 0.960 |
| Drop dimension MM | 24.38 |
| End connection hex size IN | 0.748 |
| End connection hex size MM | 19.000 |
| End size 1 | -4 |
| End type 1 | Male 45 degree inverted flare |
| Hose cut off factor IN | 1.870 |
| Hose cut off factor MM | 47.498 |
| Inside diameter IN | 0.130 |
| Inside diameter MM | 3.302 |
| Product height in | 0.960 |
| Product height mm | 24.384 |
| Product length in | 2.610 |
| Product length mm | 66.294 |
| Product width in | 0.620 |
| Product width mm | 15.748 |
| Reusable socket hex MM | 16.000 |