Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 67.050 |
| A dimension MM | 1703.000 |
| Angle shape | Straight |
| Catalog Item | FJ2638-01-0606G |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End Type 1 | Female STC connector |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.670 |
| Hose cut off factor MM | 17.170 |
| Hose size | -6 |
| Inside diameter IN | 0.250 |
| Inside diameter MM | 6.600 |
| Product height in | 0.730 |
| Product height mm | 18.542 |
| Product length in | 67.047 |
| Product length mm | 1703.000 |
| Product material | Carbon steel |
| Product width in | 0.730 |
| Product width mm | 18.542 |